Synergy Sleek Screened Satellite Socket Single "F" Type Gold
Synergy Sleek
Legrand
Synergy Sleek Screened Satellite Socket Single "F" Type Gold
REF. 832441
EAN.
3414970663108
Discount family : W02
£41.27
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | SAT |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Full cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Gold |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 28 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION