-
Change of direction
-
Cover model
-
Nominal dimension
-
Nominal dimension
-
Suitable for subfloor duct countersunk (closed)
-
Material
-
Number of compartments
-
Suitable for subfloor duct overhead open
-
Number of compartments
-
Suitable for subfloor duct overhead closed
-
Duct height
-
Duct height
-
Duct width
-
Duct width
-
Surface protection
-
Min. height finishing layer
-
Min. height finishing layer
-
Levelling range
-
Material side wall
-
Mounting cover insertion
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Bottom plate
-
Width
-
Width
-
Height
-
Height
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-CAP-WEB-GEN-R.jpg)
Legrand Shallow Flush Floor Trunking End Cap 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-CAP-WEB-GEN-R.jpg)
Legrand Shallow Flush Floor Trunking End Cap 150mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-CAP-WEB-GEN-R.jpg)
Legrand Shallow Flush Floor Trunking End Cap 225mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-CAP-WEB-GEN-R.jpg)
Legrand Shallow Flush Floor Trunking End Cap 225mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 2 Compartment Shallow Flush Floor Trunking 90° Riser Bend 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 2 Compartment Shallow Flush Floor Trunking 90° Riser Bend 150mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 150mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 225mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 225mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 2 Compartment Shallow Flush Floor Trunking Junction Box 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 2 Compartment Shallow Flush Floor Trunking Junction Box 150mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 150mm x 38mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 225mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 225mm x 38mm