-
Cable tray height
-
Construction type
-
Construction type
-
Change of direction
-
Cable tray height
-
Construction type
-
Change of direction
-
Change of direction
-
Construction type
-
Change of direction
-
Partition height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Material quality
-
Mounting perforation
-
Angle
-
Angle
-
Angle
-
Inner radius
-
Inner radius
-
Length
-
Inner radius
-
Suitable for wire mesh tray
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Material thickness
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray with Coupler 300mm x 18mm x 3m Length
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Light Duty Pre-Galvanised Steel Cable Tray with Coupler 300mm x 18mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-SSX.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 300mm x 18mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray with Coupler 225mm x 12mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-SSAR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 300mm x 18mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Light Duty Pre-Galvanised Steel Cable Tray with Coupler 225mm x 12mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-SSX.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Crosspiece 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-SSIR45-WEBGEN-R.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 45° Inside Riser 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-SSOR45-WEBGEN-L.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 45° Outside Riser 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-SSIR90degree.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-SSOR90degree.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-SSAR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 225mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 18mm to 100mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 18mm to 150mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 18mm to 225mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 18mm to 50mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 18mm to 75mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-SSX.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 225mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-SST.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 300mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Reducer 300mm x 18mm to 100mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Reducer 300mm x 18mm to 150mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Reducer 300mm x 18mm to 225mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Reducer 300mm x 18mm to 50mm x 12mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-SSR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Reducer 300mm x 18mm to 75mm x 12mm
Excluding VAT