-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Duct installation
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Outlet direction
-
Surface mounting
-
Model
-
DAB+
-
Tap loss at 860 MHz
-
DAB+
-
Tap loss at 860 MHz
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Number of outlets
-
Number of outlets
-
Suitable for cable modem
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Radio frequency band
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/832054-LEGRAND-1000.jpg)
Synergy Sleek Telephone Socket RJ11/RJ12 Single Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/832254-LEGRAND-1000.jpg)
Synergy Sleek Telephone Socket RJ11/RJ12 Single Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-832454-WEB-R.jpg)
Synergy Sleek Telephone Socket RJ11/RJ12 Single Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832043-WEB-F.jpg)
Synergy Sleek Screened Television, Radio and Satellite Socket "F" Type Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832243-WEB-R.jpg)
Synergy Sleek Screened Television, Radio and Satellite Socket "F" Type Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/832443-LEGRAND-1000.jpg)
Synergy Sleek Screened Television, Radio and Satellite Socket "F" Type Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/832057-LEGRAND-1000.jpg)
Synergy Sleek Double CAT 6 UTP RJ45 Data Socket Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Double CAT 6 UTP RJ45 Data Socket Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-832457-WEB-R.jpg)
Synergy Sleek Double CAT 6 UTP RJ45 Data Socket Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/832050-LEGRAND-1000.jpg)
Synergy Sleek Telephone Socket Single Master Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Telephone Socket Single Master Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Telephone Socket Single Master Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-832056-WEB-F.jpg)
Synergy Sleek Single CAT 6 UTP RJ45 Data Socket Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Single CAT 6 UTP RJ45 Data Socket Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Single CAT 6 UTP RJ45 Data Socket Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/832051-LEGRAND-1000.jpg)
Synergy Sleek Telephone Socket Single Secondary Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Telephone Socket Single Secondary Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Telephone Socket Single Secondary Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/832041-LEGRAND-1000.jpg)
Synergy Sleek Screened Satellite Socket Single "F" Type Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832241-WEB-R.jpg)
Synergy Sleek Screened Satellite Socket Single "F" Type Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832441-WEB-R.jpg)
Synergy Sleek Screened Satellite Socket Single "F" Type Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/832040-LEGRAND-1000.jpg)
Synergy Sleek Screened TV Socket Single Male Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek Screened TV Socket Single Male Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832440-WEB-R.jpg)
Synergy Sleek Screened TV Socket Single Male Gold
Excluding VAT