Filter
Clear all
Category
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-052126-WEB-R.jpg)
Legrand
P17 Tempra
REF. 052126
P17 Tempra IP67/44 16A 3 Pole + Earth Appliance Inlet Protection Cover Rubber
£13.07
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-052799-WEB-R.jpg)
Legrand
P17 Tempra
REF. 052799
P17 Tempra IP67/44 32A 3 Pole + Neutral + Earth Appliance Inlet Protection Cover Rubber
£12.67
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/052127-LEGRAND.jpg)
Legrand
P17 Tempra
REF. 052127
P17 Tempra IP67/44 16A 3 Pole + Neutral + Earth and 32A 2/3 Pole + Earth Appliance Inlet Protection Cover Rubber
£12.37
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/052125-LEGRAND.jpg)
Legrand
P17 Tempra
REF. 052125
P17 Tempra IP67/44 16A 2 Pole + Earth Appliance Inlet Protection Cover Rubber
£12.24
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one