Filter
Clear all
Category
Technical characteristics
-
Change of direction
-
Cover model
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Suitable for subfloor duct countersunk (closed)
-
Material
-
Number of compartments
-
Suitable for subfloor duct overhead open
-
Suitable for subfloor duct overhead closed
-
Duct height
-
Duct height
-
Duct height
-
Duct width
-
Duct width
-
Duct width
-
Surface protection
-
Min. height finishing layer
-
Min. height finishing layer
-
Min. height finishing layer
-
Levelling range
-
Material side wall
-
Mounting cover insertion
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Bottom plate
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFEB-WEB-GEN-R.jpg)
Legrand
REF. FFEB42
Legrand Flush Lid Floor Trunking End Stop 100mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFEB-WEB-GEN-R.jpg)
Legrand
REF. FFEB63
Legrand Flush Lid Floor Trunking End Stop 150mm x 75mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFEB-WEB-GEN-R.jpg)
Legrand
REF. FFEB124
Legrand Flush Lid Floor Trunking End Stop 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFI-WEB-GEN-R.jpg)
Legrand
REF. FFI42
Legrand Flush Lid Floor Trunking Junction Box 100mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFI-WEB-GEN-R.jpg)
Legrand
REF. FFI63
Legrand Flush Lid Floor Trunking Junction Box 150mm x 75mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFI-WEB-GEN-R.jpg)
Legrand
REF. FFI124
Legrand Flush Lid Floor Trunking Junction Box 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFRB-WEB-GEN-R.jpg)
Legrand
REF. FFRB42
Legrand Flush Lid Floor Trunking 90° Riser Bend 100mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFRB-WEB-GEN-R.jpg)
Legrand
REF. FFRB63
Legrand Flush Lid Floor Trunking 90° Riser Bend 150mm x 75mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-FFRB-WEB-GEN-R.jpg)
Legrand
REF. FFRB124
Legrand Flush Lid Floor Trunking 90° Riser Bend 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one