Skip to main content
Logo print

Legrand PVC Cable Tray Trapeze Hanger 100mm

Legrand

Legrand PVC Cable Tray Trapeze Hanger 100mm

REF. 637771 EAN. 3245066377711
Discount family : C06
£7.37 / 1 piece Product available in 8 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system height 75-75 mm
Model Other
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 250 N
Suitable for circuit integrity No
Material Plastic
Material quality Polyvinyl chloride (PVC)
Surface protection Other
Colour Grey
RAL-number 7030

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page
2 documents
Agreement
NF 004-602480C (2.31 Mo)
Agreement
OC / CB-FR 602480I (8.11 Mo)