-
Material
-
Material quality
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Colour
-
RAL-number
Legrand PVC Cable Tray Trapeze Hanger 400mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 300mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 600mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 500mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 150mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 100mm
Excluding VAT
Legrand PVC Cable Tray Trapeze Hanger 200mm
Excluding VAT