Skip to main content
Logo print
title

Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X

Electrak

Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X

REF. CCA3141C EAN. 5012774005162
Discount family : P16
£115.77 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 40 A
Number of poles 2
Number of conductors (without earthing) 2
Flexible No
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 3
Colour Other
Degree of protection (IP) Other
Length 3000 mm
Width 45 mm
Height 57 mm