-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated voltage AC 50 Hz
-
Flexible
-
Length
-
Length
-
Model
-
Model
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of poles
-
Width
-
Height
-
Degree of protection (IP)
-
Colour
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 11 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 25A 2 Pole + Earth + Comms 11 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 25A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 7 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 25A 2 Pole + Earth + Comms 7 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 25A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Double Sided Busbar 25A 2 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 25A 2 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 25A 2 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 30 Single Sided Busbar 25A 2 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
Excluding VAT