Cable management - overhead
Using its global strength and market leading position, Legrand has developed a complete range of cable management solutions for overhead installations.
Having manufactured the Swifts cable tray and ladder and Salamandre trunking ranges in the UK for decades, we have local expertise and can respond to bespoke requirements quickly and efficiently. In addition, our Cablofil range has global recognition built over years of successful installation.
Our systems are rigorously tested to meet required product standards and additional testing, such as fire resistance, has also been carried out.
Across all of our cable management ranges we strive to deliver high quality systems, with products that are developed to be faster to fit whilst also offering expert support and advice for any application.
Click here to view our 'Cable Management - Floor & perimeter' ranges.
Faster by design
Our cable management products are not only faster to install, they’re also easier to handle and require fewer components - reducing the total installed cost of your project.
BIM
As part of our ongoing commitment to supporting construction, we have integrated a number of our ranges into the Building Information Modelling environment.
3D modelling
Produce accurate and efficient cable management routing schemes, plans and procurement lists as a fully integrated part of the overall plant design.
Downloads
Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm 100mm
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Hold Down Clamp Plate
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 50mm x 25mm x 3m Length
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 100mm x 25mm x 3m Length
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 75mm x 25mm to 300mm x 25mm
Excluding VAT
Cablofil Electro Zinc Steel Wire Cable Tray 100mm x 54mm x 3m Length
Excluding VAT
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 150mm x 12mm
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray 100mm x 54mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 50mm x 30mm x 3m Length
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 300mm x 2m Length
Excluding VAT
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 150mm x 25mm x 3m Length
Excluding VAT
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 100mm x 12mm x 3m Length
Excluding VAT
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Plate
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 150mm x 100mm x 3m Length
Excluding VAT
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Body and Coupler 100mm x 75mm x 2m Length
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 300mm x 25mm x 3m Length
Excluding VAT
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Unequal Tee 75mm x 25mm to 225mm x 25mm
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 100mm x 25mm to 50mm x 25mm
Excluding VAT
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Divider 24mm x 3m Length
Excluding VAT
Salamandre 3 Compartment Pre-Galvanised Steel Distribution Trunking 300mm x 100mm x 3m Length
Excluding VAT
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Body and Coupler 150mm x 100mm x 2m Length
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Top Lid 90° Square Bend 100mm x 100mm
Excluding VAT
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Ceiling Support Bracket
Excluding VAT
Cablofil 316L Stainless Steel Wire Cable Tray Hold Down Clamp Plate
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability