Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 225mm x 12mm
Swifts
Legrand
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 225mm x 12mm
REF. SSX225G
EAN.
5012774368823
Discount family : C01
£68.62
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 12 mm |
---|---|
Cable tray width | 225 mm |
Inner radius | 50 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION