-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Nominal current
-
Power consumption
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Lockable
-
Material quality
-
Operating voltage
-
Output voltage
-
Voltage reversible
-
Max. output current
-
Nominal voltage low value
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With built-in installation box
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Connected object
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Single Socket with Double Pole Key Switch Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Single Socket with Double Pole Key Switch Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Single Socket with Double Pole Key Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833090-WEB-R.jpg)
Synergy Authentic 230/120V AC Shaver Socket Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833290-WEB-R.jpg)
Synergy Authentic 230/120V AC Shaver Socket Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833490-WEB-R.jpg)
Synergy Authentic 230/120V AC Shaver Socket Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833079-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Single Pole Switched Socket Outlet with USB Type-A and Type-C 3A Chargers Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833279-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Single Pole Switched Socket Outlet with USB Type-A and Type-C 3A Chargers Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833479-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Single Pole Switched Socket Outlet with USB Type-A and Type-C 3A Chargers Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833078-WEB-R.jpg)
Synergy Authentic 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833278-WEB-R.jpg)
Synergy Authentic 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833478-WEB-R.jpg)
Synergy Authentic 1 Gang 13A Single Pole Switched Outlet with USB Type-A 2.4A Charger Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Clean Earth Double Pole Switched Socket Outlet with Outboard Rockers Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Clean Earth Double Pole Switched Socket Outlet with Outboard Rockers Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 2 Gang 13A Clean Earth Double Pole Switched Socket Outlet with Outboard Rockers Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-833271-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet with LED Power Indicators Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833071-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet with LED Power Indicators Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833471-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet with LED Power Indicators Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833070-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833270-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/833470-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833075-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Unswitched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833275-WEB-R.jpg)
Synergy Authentic 2 Gang 13A Unswitched Socket Outlet Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833475-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Unswitched Socket Outlet Gold
Excluding VAT