Protection, control & measurement
Legrand’s protection, control and measurement devices offer a variety of enhanced features and added benefits.
DX³ 10000A 1 Pole 25A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 32A MCB D Curve 16kA
Excluding VAT
DX³ 6000A 1 Pole 40A MCB B Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 50A MCB B Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 63A MCB B Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 6A MCB C Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 40A MCB C Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 50A MCB C Curve 10kA
Excluding VAT
DX³ 6000A 1 Pole 63A MCB C Curve 10kA
Excluding VAT
CX³ Single Function Control Switch 1 N/O + 1 N/C
Excluding VAT
CX³ Single Function Control Switch 2 N/O
Excluding VAT
Legrand Neutral Blade Size 0
Excluding VAT
DX³-IS 63A 1 Pole Switch Disconnector 250V AC
Excluding VAT
Legrand 100A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
Legrand 125A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
Legrand 160A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
Legrand 200A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 1 Pole
Excluding VAT
DX³ 10000A 1 Pole 10A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 16A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 25A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 32A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 10A MCB C Curve 16kA
Excluding VAT
DX³ 10000A 1 Pole 16A MCB C Curve 16kA
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability