Zucchini LB Plus Lighting Busbar 16A Tap-Off Plug 2 Pole + Neutral (L1+L3) with 2 x 6.3A Fuses and 1.5m Cable
Zucchini LB Plus
Legrand
Zucchini LB Plus Lighting Busbar 16A Tap-Off Plug 2 Pole + Neutral (L1+L3) with 2 x 6.3A Fuses and 1.5m Cable
REF. 7500510014C
EAN.
5012774000150
Discount family : P03
£59.82
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 2 |
---|---|
Number of poles | 3 |
Rated current AC 50 Hz | 16 A |
Rated voltage AC 50 Hz | 230-400 V |
Phase selection | No |
With locking | Yes |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of NEMA socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Protection | Cylindrical fuse |
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 11.5 mm |
Width | 62 mm |
Height | 60 mm |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION