![](https://assets.legrand.com/pim/PHOTOS-WEB/ZUCCHINI/75/75160101-ZUCCHINI-1000.jpg)
Zucchini LB Plus Busbar 25A 4 Conductor 2 Outlet Type A Trunking Length 3m
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 25A 4 Conductor 2 Outlet Type A Trunking Length 3m
REF. 75160101
EAN.
8033777078172
Discount family : P03
£57.27
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 25 A |
Number of poles | 3 |
Number of conductors (without earthing) | 4 |
Flexible | No |
Rated voltage AC 50 Hz | 0-400 V |
Number of tap-off units | 2 |
---|---|
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 3000 mm |
Width | 35 mm |
Height | 46 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION