Skip to main content
Logo print

Zucchini LB Plus Busbar 25/40A 6/8 Conductor Centre Feed Unit with End Covers

Zucchini LB Plus Legrand

Zucchini LB Plus Busbar 25/40A 6/8 Conductor Centre Feed Unit with End Covers

REF. 75221151 EAN. 8033777078141
Discount family : P03
£410.55 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current AC 50 Hz 40 A
Power supply position Centre
Model Single
Number of poles 3
Rated voltage AC 50 Hz 0-400 V
Colour Grey
Degree of protection (IP) IP55
Length 350 mm
Width 135 mm
Height 140 mm

Documents

1 document
Instruction manual
V0603C.pdf pdf (6.16 Mo)
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile