Zucchini LB Plus Busbar 16A Phase Selection 5x20 Fused Tap-Off Plug
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 16A Phase Selection 5x20 Fused Tap-Off Plug
REF. 75005100
EAN.
8033777079209
Discount family : P03
£26.89
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 2 |
---|---|
Number of poles | 3 |
Rated current AC 50 Hz | 16 A |
Rated voltage AC 50 Hz | 0-400 V |
Phase selection | Yes |
With locking | Yes |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Protection | None |
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 11.5 mm |
Width | 6.2 mm |
Height | 6 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION