Vistop 16A 2 Pole Auxiliary Switch Disconnector
Vistop
Legrand
Vistop 16A 2 Pole Auxiliary Switch Disconnector
REF. 022722
EAN.
3245060227227
£138.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 2 |
Rated operation current Ie at AC-15, 230 V | 16 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Side mounting |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION