![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/832395-LEGRAND-1000.jpg)
Synergy Grid Sleek 2 x 2 Gang 6 Module Front Plate Polished Stainless Steel
Synergy Grid
Legrand
Synergy Grid Sleek 2 x 2 Gang 6 Module Front Plate Polished Stainless Steel
REF. 832395
EAN.
3414970662781
Discount family : W02
£40.67
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 6 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 3 |
Number of units vertical | 2 |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 2 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Colour | Chrome |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Type of fastening | Engage (snap) |
Width | 146 mm |
Height | 146 mm |
Depth | 7.6 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |