Skip to main content
Logo print

Synergy Authentic Screened Satellite Socket Single "F" Type Brushed Stainless Steel

Synergy Authentic Legrand

Synergy Authentic Screened Satellite Socket Single "F" Type Brushed Stainless Steel

REF. 833041 EAN. 3414970664884
Discount family : W02
£18.39 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet SAT
DAB+ No
Mounting method Flush-mounted
Cover Full cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Min. depth of built-in installation box 25 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documents

2 documents
Catalogue chart
Catalogue page