Synergy 20A Cable Outlet White
Synergy White
Legrand
Synergy 20A Cable Outlet White
REF. 730019
EAN.
3245067300190
Discount family : W06
£6.59
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Other |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue page
Catalogue chart
1 document
Agreement
OC / CB-16110212HKG-001VoC
(0.11 Mo)
SELECT AN ACTION