Skip to main content
Logo print

Swifts Pre-Galvanised Steel Cable Tray Stand-Off Bracket 300mm

Swifts Legrand

Swifts Pre-Galvanised Steel Cable Tray Stand-Off Bracket 300mm

REF. STB300PG EAN. 5012774369387
Discount family : C01
£20.34 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 300-300 mm
Model Other
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 981 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Colour Other

Documents

1 document
Catalogue page