Skip to main content
Logo print

Swifts Medium Duty Pre-Galvanised Steel Cable Tray Divider 24mm x 3m Length

Swifts Legrand

Swifts Medium Duty Pre-Galvanised Steel Cable Tray Divider 24mm x 3m Length

REF. MRFDVPG EAN. 5012774192589
Discount family : C01
£44.74 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Partition height 24 mm
Length 3000 mm
Model L-profile
Mounting perforation Yes
Type of fastening Screwable
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Colour Other

Documents

1 document
Catalogue page