Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 25mm to 100mm x 25mm

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 25mm to 100mm x 25mm

REF. MRFR450100G EAN. 5012774198819
Discount family : C01
£119.91 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 25 mm
Width (big) 450 mm
Width (small) 100 mm
Construction type Reducing symmetrical
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page