Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 300mm x 100mm to 150mm x 100mm

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 300mm x 100mm to 150mm x 100mm

REF. ZRR300150G EAN. 5012774452386
Discount family : C03
£199.53 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 340 mm
Width (small) 190 mm
Construction type Reducing to the left
Height side joist 100 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page