Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Left Hand Reducer 600mm x 100mm to 450mm x 100mm

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Left Hand Reducer 600mm x 100mm to 450mm x 100mm

REF. ZLR600450G EAN. 5012774446965
Discount family : C03
£250.50 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 640 mm
Width (small) 490 mm
Construction type Reducing to the right
Height side joist 100 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page