Skip to main content
Logo print

Swifts Light Duty Pre-Galvanised Steel Cable Tray 45° Flat Bend 50mm x 12mm

Swifts Legrand

Swifts Light Duty Pre-Galvanised Steel Cable Tray 45° Flat Bend 50mm x 12mm

REF. SSB5045PG EAN. 5012774354505
Discount family : C01
£15.00 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 45°
Construction type Bend rigid
With cover No
Inner radius 50 mm
Cable tray height 12 mm
Cable tray width 50 mm
Material thickness 1.4 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page