Skip to main content
Logo print

Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 75mm x 12mm to 50mm x 12mm

Swifts Legrand

Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 75mm x 12mm to 50mm x 12mm

REF. SSR7550G EAN. 5012774362890
Discount family : C01
£33.69 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 12 mm
Width (big) 75 mm
Width (small) 50 mm
Construction type Reducing symmetrical
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue page
Catalogue chart