Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 300mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 300mm

REF. LTH300G EAN. 5012774141921
Discount family : C01
£24.43 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 300-300 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 1471.5 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page