Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Overhead Hanger 50mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Overhead Hanger 50mm

REF. OH50G EAN. 5012774252054
Discount family : C01
£16.24 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 50-50 mm
Suitable for cable management system height 12-25 mm
Model Face out bracket overhead
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 245.25 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page