Swifts Hot Dip Galvanised Steel Cable Tray Overhead Hanger 100mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Tray Overhead Hanger 100mm
REF. OH100G
EAN.
5012774251972
Discount family : C01
£21.08
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 100-100 mm |
---|---|
Suitable for cable management system height | 12-80 mm |
Model | Face out bracket overhead |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 490.5 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION