Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 450mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 450mm

REF. LCA450G EAN. 5012774140863
Discount family : C01
£54.99 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 490 mm
Width 43 mm
Height 120 mm
Suitable for cable management system width 50-450 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 1500 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page