Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 225mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 225mm

REF. LCA225G EAN. 5012774140733
Discount family : C01
£43.47 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 245 mm
Width 75 mm
Height 100 mm
Suitable for cable management system width 50-225 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 1000 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page