Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 750mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 750mm

REF. HTH750G EAN. 5012774140269
Discount family : C03
£43.47 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 750-750 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Tray mounting Screwable
Load bearing capacity 2943 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page