Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 450mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 450mm

REF. DO450G EAN. 5012774012764
Discount family : C03
£117.99 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable ladder width 450 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page