Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 450mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 450mm

REF. HCA450G EAN. 5012774139973
Discount family : C03
£69.54 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 550 mm
Width 40 mm
Height 135 mm
Suitable for cable management system width 300-450 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 4000 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page