Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 600mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 600mm
REF. AMB600G
EAN.
5012774002000
Discount family : C03
£141.57
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION