Skip to main content
Logo print

Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 90° Flat Bend 750mm x 50mm

Swifts Legrand

Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 90° Flat Bend 750mm x 50mm

REF. SRFB750PG EAN. 5012774332244
Discount family : C01
£452.17 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 90°
Construction type Bend rigid
With cover No
Inner radius 125 mm
Cable tray height 50 mm
Cable tray width 750 mm
Material thickness 2 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page