Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 900mm x 50mm to 150mm x 50mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 900mm x 50mm to 150mm x 50mm

REF. SRFR900150G EAN. 5012774345572
Discount family : C01
£338.40 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 50 mm
Width (big) 900 mm
Width (small) 150 mm
Construction type Reducing symmetrical
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page