Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 300mm x 50mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 300mm x 50mm

REF. SRFAR300G EAN. 5012774328032
Discount family : C01
£135.90 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Rising/descending
Angle Adjustable
Construction type Vertical adjustable bend complete
With cover No
Cable tray height 50 mm
Cable tray width 300 mm
Material thickness 1.5 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page