Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 450mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 450mm

REF. PS450G EAN. 5012774052760
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 454 mm
Height side joist 125 mm
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page