Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 750mm x 125mm to 450mm x 125mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 750mm x 125mm to 450mm x 125mm

REF. PRR750450G EAN. 5012774275565
Discount family : C03
£308.25 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 790 mm
Width (small) 490 mm
Construction type Reducing to the left
Height side joist 125 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page