Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Curved Divider 93mm x 1m

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Curved Divider 93mm x 1m

REF. PCURG EAN. 5012774044376
Discount family : C03
£111.35 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Partition height 93 mm
Length 1000 mm
Model L-profile
Mounting perforation No
Type of fastening Screwable
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page