Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Straight Reducer 600mm x 150mm to 150mm x 150mm

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Straight Reducer 600mm x 150mm to 150mm x 150mm

REF. ESR600150G EAN. 5012774126782
Discount family : C03
£331.72 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 640 mm
Width (small) 190 mm
Construction type Reducing symmetrical
Height side joist 150 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page