![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Cable Tray Swiftgrip Coupling Clamp for Medium and Heavy Duty Hot Dip and Pre-Galvanised Tray Width 50mm to 900mm
Swifts
Legrand
Swifts Cable Tray Swiftgrip Coupling Clamp for Medium and Heavy Duty Hot Dip and Pre-Galvanised Tray Width 50mm to 900mm
REF. SGR
EAN.
5019102202873
Discount family : C01
£10.35
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION