Swifts Cable Tray Swiftclip Coupling Clip for Medium and Heavy Duty Hot Dip Galvanised Steel Tray Width 50mm to 300mm
Swifts
Legrand
Swifts Cable Tray Swiftclip Coupling Clip for Medium and Heavy Duty Hot Dip Galvanised Steel Tray Width 50mm to 300mm
REF. SCLG
EAN.
5019102202866
Discount family : C01
£5.19
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Untreated |
---|---|
Colour | Stainless steel |
Documents
1 document
Catalogue page
SELECT AN ACTION