Skip to main content
Logo print

Swiftrack Pre-Galvanised Steel Light Gauge Plain Channel 41mm x 21mm x 3m Length

Swiftrack Legrand

Swiftrack Pre-Galvanised Steel Light Gauge Plain Channel 41mm x 21mm x 3m Length

REF. SC2103M EAN. 5019102029111
Discount family : C05
£106.07 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 3000 mm
Width 41 mm
Height 21 mm
Material thickness 1.5 mm
Profile shape C-profile
Model Singular profile
Type of perforation None
With toothing No
Snap-off No
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Colour Other

Documents

1 document
Catalogue page