Skip to main content
Logo print

Swiftrack Hot Dip Galvanised Steel Side Mounting Cantilever Arm 750mm

Swiftrack Legrand

Swiftrack Hot Dip Galvanised Steel Side Mounting Cantilever Arm 750mm

REF. SA795 EAN. 5012774303749
Discount family : C05
£154.31 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 758 mm
Width 40 mm
Height 130 mm
Suitable for cable management system width 50-750 mm
Model Profile console
Angle 90-90 °
Safe working load according to IEC 61537 1100 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page