Skip to main content
Logo print

Swiftrack Hot Dip Galvanised Steel Back-To-Back Channel 41mm x 83mm x 3m Length

Swiftrack Legrand

Swiftrack Hot Dip Galvanised Steel Back-To-Back Channel 41mm x 83mm x 3m Length

REF. SC4013MG EAN. 5019102200022
Discount family : C05
£663.56 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 3000 mm
Width 41 mm
Height 83 mm
Material thickness 2.5 mm
Profile shape C-profile
Model Double profile
Type of perforation None
With toothing No
Snap-off No
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page